Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Racks - Straight toothed racks, made ​​of acetal resin, injection molded design
Bill of material
Straight toothed racks, made ​​of acetal resin, injection molded design KETTEN FUCHS Artikel-Nr. ZH-3025
CNSORDERNO
Order number
ZH-3025
M
Modul
3.00
L
Dimensions
250 mm
B
Dimensions
19.4 mm
H
Dimensions
15.0 mm
HO
Dimensions
12.00 mm
CNSMAT
Material
Polyacetal gespritzt
CNSMASSEXACT
weight
76 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices